??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A353-A353-30-RN036-000
HELP_VARIABLE
Company
Balluff
Description
Bulkhead Connectors
Bill of material
BALLUFF BCC A353-A353-30-RN036-000
VERF
Availability
Available
BC
Order code
BCC0A7M
TC
Product identifier
BCC A353-A353-30-RN036-000
PX
Product view
49036_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.078 Kg
TRAFFIC
Customs number
85366990
DESCRIPT
Description
Connection 1 = 7/8"-Female, straight, 3-pin, Connection 2 = 7/8"-16 UN2A-Male, straight, 3-pin, Mounting part = 7/8"-16UN2A, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 13.0 A, IP rating = IP67, Ambient temperature = -40...105 °C, Approval/Conformity = cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.